Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | HYDRAULIC SYSTEMSLUBRICATING OILSPETROLEUM BASED FLUIDSWATERWATER-GLYCOL SYSTEMS | Hydraulic systemsLubricating oilsPetroleum based fluidsWaterWater-glycol systems |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1N00983JKJ01820 | |
| Certifications | ABS CERTIFIEDBVBWBDNVEN45545LRMEDMSHA APPROVEDRINA | ABS CertifiedBVBWBDNVEN45545LRMEDMSHA ApprovedRINA |
| Compliances | EN856 4SHISO 3862 TYPE 4SH | EN856 4SHISO 3862 Type 4SH |
| Fitting angle shape 1 | S | Straight |
| Fitting angle shape 2 | S | Straight |
| Fitting end size 1 | 16 | Size 16 |
| Fitting end size 2 | 16 | Size 16 |
| Fitting hex | M | Fitting(s) to have metric nut hex and/or nipple hex |
| Fitting material | CS | Dura-Kote Zinc Plated Steel |
| Fitting series | 1W | Spiral - internal skive |
| HA Length UOM | M | Metric mm |
| Hose series | GH506 SERIES | GH506 Series |
| Hose size | 12 | Size 12 |
| Legacy fitting part number 1 | 1W16DS12 | |
| Legacy fitting part number 2 | 1W16DS12 | |
| Overall length IN | 67.3 | |
| Overall length MM | 1710 | |
| Thread size 1 | M30X2 | M30x2 |
| Thread size 2 | M30X2 | M30x2 |