Product specifications
Characteristic | Value |
|---|---|
| Application | AirFuelGasolineLubricating oilsOil cooler |
| Fitting angle shape 1 | Straight |
| Fitting angle shape 2 | 90° Elbow standard drop |
| Fitting drop dimension 2 IN | 1.8 |
| Fitting drop dimension 2 MM | 47.0 |
| Fitting end size 1 | Size 16 |
| Fitting end size 2 | Size 16 |
| Fitting Hex | Fitting(s) to have metric nut hex and/or nipple hex |
| Fitting Material | Dura-Kote Zinc Plated Steel |
| Fitting Series | OTC - over the cover |
| HA Length UOM | Metric mm |
| Hose Series | FC699 Series |
| Hose size | Size 10 |
| Legacy fitting part number 1 | DKO-L 24deg Female light duty, Straight, Dura-Kote Zinc Plated Steel |
| Legacy fitting part number 2 | DKO-L 24deg Female light duty, 90° Elbow standard drop, Dura-Kote Zinc Plated Steel |
| Overall length IN | 141.8 |
| Overall length MM | 3601 |
| Thread size 1 | M26x1.5 |
| Thread size 2 | M26x1.5 |