Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | GENERAL INDUSTRIAL USEHYDRAULIC SYSTEMSPETROLEUM BASED FLUIDSWATER BASED FLUIDS | General industrial useHydraulic systemsPetroleum based fluidsWater based fluids |
| Catalog Item | 1N01520MMM00640 | |
| Certifications | EN45545MSHA APPROVED | EN45545MSHA Approved |
| Compliances | EN857 2SCSAE 100R16 | EN857 2SCSAE 100R16 |
| Fitting angle shape 1 | S | Straight |
| Fitting angle shape 2 | B | 90° Elbow standard drop |
| Fitting drop dimension 2 IN | 2.4 | |
| Fitting drop dimension 2 MM | 62.0 | |
| Fitting end size 1 | 25 | Size 25 |
| Fitting end size 2 | 25 | Size 25 |
| Fitting hex | M | Fitting(s) to have metric nut hex and/or nipple hex |
| Fitting material | CS | Dura-Kote Zinc Plated Steel |
| Fitting series | 1A | TTC - through the cover |
| HA Length UOM | M | Metric mm |
| Hose series | GH120 SERIES | GH120 Series |
| Hose size | 16 | Size 16 |
| Legacy fitting part number 1 | 1A25DL16 | |
| Legacy fitting part number 2 | 1A25DLB16 | |
| Overall length IN | 25.2 | |
| Overall length MM | 640 | |
| Thread size 1 | M36X2 | M36x2 |
| Thread size 2 | M36X2 | M36x2 |