Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | GENERAL INDUSTRIAL USEHYDRAULIC SYSTEMSPETROLEUM BASED FLUIDSWATER BASED FLUIDS | General industrial useHydraulic systemsPetroleum based fluidsWater based fluids |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 1N01528KKK13900 | |
| Certifications | BWBDNVMSHA APPROVEDUSCG | BWBDNVMSHA ApprovedUSCG |
| Compliances | EN857 2SC | EN857 2SC |
| Fitting angle shape 1 | S | Straight |
| Fitting angle shape 2 | B | 90° Elbow standard drop |
| Fitting drop dimension 2 IN | 2.0 | |
| Fitting drop dimension 2 MM | 51.0 | |
| Fitting end size 1 | 20 | Size 20 |
| Fitting end size 2 | 20 | Size 20 |
| Fitting hex | M | Fitting(s) to have metric nut hex and/or nipple hex |
| Fitting material | CS | Dura-Kote Zinc Plated Steel |
| Fitting series | 1A | TTC - through the cover |
| HA Length UOM | M | Metric mm |
| Hose series | EC215 SERIES | EC215 Series |
| Legacy fitting part number 1 | 1A20DL12 | |
| Legacy fitting part number 2 | 1A20DLB12 | |
| Overall length IN | 547.2 | |
| Overall length MM | 13900 | |
| Thread size 1 | M30X2 | M30x2 |
| Thread size 2 | M30X2 | M30x2 |