Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | FIRE RESISTANT FLUIDSFUEL AND LUBE OILSGASOLINEINDUSTRIAL SYSTEMSPETROLEUM BASED FLUIDSWATER | Fire resistant fluidsFuel and lube oilsGasolineIndustrial SystemsPetroleum based fluidsWater |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1N01902HHH00380 | |
| Certifications | MSHA APPROVEDUSCG | MSHA ApprovedUSCG |
| Compliances | EN857 1SCSAE 100R2AT | EN857 1SCSAE 100R2AT |
| Fitting angle shape 1 | S | Straight |
| Fitting angle shape 2 | B | 90° Elbow standard drop |
| Fitting drop dimension 2 IN | 1.6 | |
| Fitting drop dimension 2 MM | 40.0 | |
| Fitting end size 1 | 12 | Size 12 |
| Fitting end size 2 | 12 | Size 12 |
| Fitting hex | M | Fitting(s) to have metric nut hex and/or nipple hex |
| Fitting material | CS | Dura-Kote Zinc Plated Steel |
| Fitting series | 1A | TTC - through the cover |
| HA Length UOM | M | Metric mm |
| Hose series | FC510 SERIES | FC510 Series |
| Hose size | 08 | Size 08 |
| Legacy fitting part number 1 | 1A12DK8 | |
| Legacy fitting part number 2 | 1A12DLB8V | |
| Overall length IN | 15.0 | |
| Overall length MM | 380 | |
| Thread size 1 | M22X1.5 | M22x1.5 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |