Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | HIGH PRESSURE HYDRAULICSLUBRICATING OILSPETROLEUM BASED FLUIDSWATERWATER-GLYCOL SYSTEMS | High pressure hydraulicsLubricating oilsPetroleum based fluidsWaterWater-glycol systems |
| Catalog Item | 1N02132HHH09250 | |
| Certifications | ABS CERTIFIEDBVBWBDNVEN45545LR | ABS CertifiedBVBWBDNVEN45545LR |
| Compliances | EN856 4SP | EN856 4SP |
| Fitting angle shape 1 | S | Straight |
| HA Length UOM | M | Metric mm |
| Hose series | GH425 SERIES | GH425 Series |
| Hose size | 08 | Size 08 |
| Overall length IN | 364.2 | |
| Overall length MM | 9250 | |
| Thread size 1 | M24X1.5 | M24x1.5 |