Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | CRUDE OILDIESEL FUELGASOLINELUBRICATING OILS | Crude oilDiesel fuelGasolineLubricating oils |
| Catalog Item | 1N02142JHH03300 | |
| Certifications | ASTM D380ASTM D6751EN2240EN412 | ASTM D380ASTM D6751EN2240EN412 |
| Fitting angle shape 1 | B | 90° Elbow standard drop |
| Fitting angle shape 2 | S | Straight |
| Fitting drop dimension 1 IN | 1.6 | |
| Fitting drop dimension 1 MM | 40.0 | |
| Fitting end size 1 | 12 | Size 12 |
| Fitting end size 2 | 16 | Size 16 |
| Fitting hex | M | Fitting(s) to have metric nut hex and/or nipple hex |
| Fitting material | CS | Dura-Kote Zinc Plated Steel |
| Fitting series | 1G | OTC - over the cover |
| HA Length UOM | M | Metric mm |
| Hose series | GH100 SERIES | GH100 Series |
| Hose size | 08 | Size 08 |
| Legacy fitting part number 1 | 1G12DLB8 | |
| Legacy fitting part number 2 | 1G16DL8 | |
| Overall length IN | 129.9 | |
| Overall length MM | 3300 | |
| Thread size 1 | M22X1.5 | M22x1.5 |
| Thread size 2 | M22X1.5 | M22x1.5 |