Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | GENERAL INDUSTRIAL USEHYDRAULIC SYSTEMSPETROLEUM BASED FLUIDSWATER BASED FLUIDS | General industrial useHydraulic systemsPetroleum based fluidsWater based fluids |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 1N02177HHH01764 | |
| Certifications | BWBDNVMSHA APPROVEDUSCG | BWBDNVMSHA ApprovedUSCG |
| Compliances | EN857 2SC | EN857 2SC |
| Fitting angle shape 1 | S | Straight |
| Fitting angle shape 2 | S | Straight |
| Fitting end size 1 | 15 | Size 15 |
| Fitting end size 2 | 15 | Size 15 |
| Fitting hex | M | Fitting(s) to have metric nut hex and/or nipple hex |
| Fitting material | CZ | Zinc Plated Steel |
| Fitting series | 2P | Winner 2 piece crimp |
| HA Length UOM | M | Metric mm |
| Hose series | EC215 SERIES | EC215 Series |
| Legacy fitting part number 1 | 10411-22-08Z | |
| Legacy fitting part number 2 | 10411-22-08Z | |
| Overall length IN | 69.4 | |
| Overall length MM | 1764 | |
| Thread size 1 | M22X1.5 | M22x1.5 |
| Thread size 2 | M22X1.5 | M22x1.5 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |