Product specifications
Characteristic | Value |
|---|---|
| Application | Hydraulic systemsLubricating oilsPetroleum based fluidsWaterWater-glycol systems |
| Certifications | ABS CertifiedBVDNVLRMSHA ApprovedRINAUSCG |
| Compliances | EN857 1SCISO 1436-1SAE 100R17 |
| Fitting angle shape 1 | Straight |
| Fitting angle shape 2 | Straight |
| Fitting end size 1 | Size 08 |
| Fitting end size 2 | Size 08 |
| Fitting Hex | Metric |
| Fitting Material | Zinc Plated Steel |
| Fitting Series | Winner 2 Piece Crimp |
| HA Length UOM | Metric mm |
| Hose Series | GH681 Series |
| Hose size | Size 05 |
| Legacy fitting part number 1 | 20411-16-05TZ |
| Legacy fitting part number 2 | 20411-16-05TZ |
| Overall length IN | 23.6 |
| Overall length MM | 600 |
| Thread size 1 | M16X1.5 |
| Thread size 2 | M16x1.5 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |