Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | AIRCHEMICAL TRANSFERCRUDE OILFUELGASOLINEHYDRAULIC SYSTEMSLUBRICATING OILSWATER | AirChemical transferCrude oilFuelGasolineHydraulic systemsLubricating oilsWater |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 1N02395KKM04769 | |
| Certifications | MSHA APPROVED | MSHA Approved |
| Compliances | SAE 100R4 | SAE 100R4 |
| Fitting angle shape 1 | S | Straight |
| Fitting angle shape 2 | B | 90° Elbow standard drop |
| Fitting drop dimension 2 IN | 2.2 | |
| Fitting drop dimension 2 MM | 56.0 | |
| Fitting end size 1 | 12 | Size 12 |
| Fitting end size 2 | 16 | Size 16 |
| Fitting hex | S | Fitting(s) to have metric nut hex with reduced nipple hex |
| Fitting material | CZ | Zinc Plated Steel |
| Fitting series | 2P | Winner 2 piece crimp |
| HA Certificate of compliance | NONE | None |
| HA Length UOM | M | Metric mm |
| HA Packaging | X | Standard Packaging |
| Hose series | WH004 SERIES | WH004 Series |
| Hose size | 12 | Size 12 |
| Legacy fitting part number 1 | 24211D-12-12SMZ | |
| Legacy fitting part number 2 | 24291-16-12H56TZ | |
| Overall length IN | 187.8 | |
| Overall length MM | 4769 |