Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | HYDRAULIC SYSTEMSOIL SYSTEMS | Hydraulic systemsOil systems |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 1N02410HHH00590 | |
| Fitting angle shape 1 | S | Straight |
| Fitting angle shape 2 | B | 90° Elbow standard drop |
| Fitting drop dimension 2 IN | 1.1 | |
| Fitting drop dimension 2 MM | 29.0 | |
| Fitting end size 1 | 08 | Size 08 |
| Fitting end size 2 | 08 | Size 08 |
| Fitting hex | S | Fitting(s) to have metric nut hex with reduced nipple hex |
| Fitting material | CZ | Zinc Plated Steel |
| Fitting series | 2P | Winner 2 piece crimp |
| HA Length UOM | M | Metric mm |
| Hose series | WH007 SERIES | WH007 Series |
| Hose size | 08 | Size 08 |
| Legacy fitting part number 1 | 24211D-08-08SMZ | |
| Legacy fitting part number 2 | 24291-08-08H29Z | |
| Overall length IN | 23.2 | |
| Overall length MM | 590 | |
| Thread size 1 | 13/16-16 UN | 13/16-16 UN |
| Thread size 2 | 13/16-16 UN | 13/16-16 UN |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |