Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | GENERAL INDUSTRIAL USEHYDRAULIC SYSTEMSPETROLEUM BASED FLUIDSWATER BASED FLUIDS | General industrial useHydraulic systemsPetroleum based fluidsWater based fluids |
| Catalog Item | 1N493JJK00570000 | |
| Certifications | EN45545MSHA APPROVED | EN45545MSHA Approved |
| Compliances | EN857 2SCSAE 100R16 | EN857 2SCSAE 100R16 |
| Fitting angle shape 1 | B | 90° Elbow standard drop |
| Fitting angle shape 2 | B | 90° Elbow standard drop |
| Fitting drop dimension 1 IN | 1.9 | |
| Fitting drop dimension 1 MM | 47.0 | |
| Fitting drop dimension 2 IN | 2.2 | |
| Fitting drop dimension 2 MM | 55.0 | |
| Fitting end size 1 | 16 | Size 16 |
| Fitting end size 2 | 20 | Size 20 |
| Fitting hex | M | Fitting(s) to have metric nut hex and/or nipple hex |
| Fitting material | CS | Dura-Kote Zinc Plated Steel |
| Fitting phase angle degree | 0 | |
| Fitting series | 1A | TTC - through the cover |
| HA Length UOM | M | Metric mm |
| Hose series | GH120 SERIES | GH120 Series |
| Hose size | 10 | Size 10 |
| Legacy fitting part number 1 | 1A16DLB10 | |
| Legacy fitting part number 2 | 1A20DLB10 | |
| Overall length IN | 22.4 | |
| Overall length MM | 570 | |
| Thread size 1 | M26X1.5 | M26x1.5 |