1PDX9033-04
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1PDX9033-04
Product specifications
Characteristic | Value |
|---|---|
| Adjustment Type | Screw |
| Application | Harvesters, refuse haulers, mobile and industrial applications |
| Feature | 350 bar (5000 psi) & 300 L/min (80 USgpm)Reliable, economical and compactMaximum flexibility and minimum space |
| Fluid compatibility | All SICV product are suitable for mineral oil based general hydraulic fluids including MIL-H-5606, SAE 10, SAE 20, etc.For any other fluids please contact Danfoss SICV Engineering department and supply a full data sheet for the fluid in question. |
| Function | Pressure Reducing Valve |
| Installation Type | Screw-in Cartridge |
| Leakage | Standard |
| Operating Temperature | -40°C to +120°C |
| Port Type | Cartridge Only |
| Product Height | 1 in |
| Product Length/Depth | 4.76 in |
| Product Type | Pressure Control Valves |
| Product Volume | 4.76 in³ |
| Product Weight | 1.276 lb |
| Product Width | 1 in |
| Recommended Filtration Level | 18/16/13 |
| Seal Type | Buna-N |
| Special features | None |
| Sub-brand | None |
| Trade Name | 1PDX Series |
| Valve Material | Steel |