Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.410 | |
| A dimension MM | 61.214 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1R12 | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -12 | -12 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Inside diameter IN | 0.906 | |
| Inside diameter MM | 23.012 | |
| Product height in | 1.532 | |
| Product height mm | 38.913 | |
| Product length in | 2.410 | |
| Product length mm | 61.214 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.410 | |
| Product width mm | 35.814 | |
| Reusable socket hex IN | 1.422 | |
| Reusable socket hex MM | 36.116 | |
| Series | 1 WIRE BRAID REUSABLE | 1 Wire Braid Reusable |
| Thread sealant | NO | No |