Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.950 | |
| A dimension MM | 74.930 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.811 | |
| End connection hex size MM | 46.000 | |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hex size 1 IN | 1.811 | |
| Hex size 1 MM | 46.000 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 1.400 | |
| Inside diameter MM | 35.650 | |
| Product height in | 1.954 | |
| Product height mm | 49.619 | |
| Product length in | 2.950 | |
| Product length mm | 74.930 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.811 | |
| Product width mm | 45.999 | |
| Series | 1A/Z SERIES | 1A/Z Series |
