Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.990 | |
| A dimension MM | 50.550 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1R8 | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | REUSABLE | Reusable |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.830 | |
| Inside diameter MM | 21.300 | |
| Product height in | 1.140 | |
| Product height mm | 28.956 | |
| Product length in | 1.990 | |
| Product length mm | 50.546 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.060 | |
| Product width mm | 26.924 | |
| Series | 1A/Z SERIES | 1A/Z Series |
| Thread size 1 | 5/8-18 UNF | 5/8-18 UNF |
