Product specifications
Characteristic | Value |
---|---|
Angle shape | Straight |
Brand | Danfoss |
Compatible hose ID IN | 0.750 |
Compatible hose ID MM | 19.050 |
Compatible hoses | H180 |
Construction Style | Reusable |
End size 1 | -12 |
End type 1 | Male pipe (NPTF) |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.060 |
Hex size 1 MM | 26.9 |
Hex size 2 IN | 1.310 |
Hex size 2 MM | 33.3 |
Hose cut off factor IN | 1.910 |
Hose cut off factor MM | 48.514 |
Hose size | -12 |
Inside diameter IN | 0.610 |
Inside diameter MM | 15.494 |
Product material | Carbon steel |
Thread sealant | Yes |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146193001 |