
Danfoss
1RA16FJB16
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1RA16FJB16
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Brand | Danfoss |
| Compatible hose ID | 1 in |
| Compatible hoses | H180 |
| Construction style | Reusable |
| Drop dimension | 2.39 |
| End gender 1 | Female |
| End Size 1 | 1 5/16 IN |
| End type 1 | SAE 37 |
| End type 2 | Line/Hose/Tube |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production |
| Finish/plating | DURA-KOTE |
| Hex Size 1 | 1.5 in |
| Hex Size 2 | 1.69 in |
| Hose cut-off factor | 2.78 in |
| Hose dash size | -16 |
| Inside diameter | .76 in |
| Item type | Fitting Assembly |
| Product Height | 3.84 in |
| Product Length/Depth | 5.59 in |
| Product material | Carbon Steel |
| Product Type | Reusable Hose Fittings |
| Product Volume | 36.277 in³ |
| Product Weight | 1.73 lb |
| Product Width | 1.69 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 1 5/16-12 |
| Trade Name | 1R Series |
| UPC | 678146193223 |