
Danfoss
1RA16FRB16
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1RA16FRB16
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Brand | Danfoss |
| Compatible hose ID | 1 in |
| Compatible hoses | H180 |
| Construction style | Reusable |
| Drop dimension | 2.21 |
| End gender 1 | Female |
| End Size 1 | 1 7/16 IN |
| End type 1 | ORS |
| End type 2 | Line/Hose/Tube |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production |
| Finish/plating | DURA-KOTE |
| Hex Size 1 | 1.625 in |
| Hex Size 2 | 1.6875 in |
| Hose cut-off factor | 2.78 in |
| Hose dash size | -16 |
| Inside diameter | .76 in |
| Item type | Fitting Assembly |
| Product Height | 3.64 in |
| Product Length/Depth | 5.65 in |
| Product material | Carbon Steel |
| Product Type | Reusable Hose Fittings |
| Product Volume | 34.695 in³ |
| Product Width | 1.687 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 1 7/16-12 |
| Trade Name | 1R Series |
| UPC | 678146193292 |