Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.691 | |
| A dimension MM | 42.950 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1RA4 | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -4 | -4 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.400 | |
| Inside diameter MM | 10.150 | |
| Product height in | 0.817 | |
| Product height mm | 20.752 | |
| Product length in | 1.690 | |
| Product length mm | 42.926 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.817 | |
| Product width mm | 20.752 | |
| Series | 1A/Z SERIES | 1A/Z Series |
