Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.925 | |
| A dimension MM | 48.900 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1RA6 | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -6 | -6 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.545 | |
| Inside diameter MM | 13.850 | |
| Product height in | 1.015 | |
| Product height mm | 25.781 | |
| Product length in | 1.925 | |
| Product length mm | 48.895 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.015 | |
| Product width mm | 25.781 | |
| Series | 1A/Z SERIES | 1A/Z Series |
