Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.350 | |
| A dimension MM | 59.690 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.620 | |
| Backup hex size MM | 16.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S10ADB6 | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 1.450 | |
| Drop dimension MM | 36.83 | |
| End connection hex size IN | 0.810 | |
| End connection hex size MM | 21.000 | |
| End connection torque | 27-36 LB-FT(37-49 NM) | 27-36 lb-ft(37-49 Nm) |
| End size 1 | -10 | -10 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.350 | |
| Hose cut off factor MM | 34.290 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.260 | |
| Inside diameter MM | 6.604 | |
| Product height in | 1.614 | |
| Product height mm | 40.996 | |
| Product length in | 2.350 | |
| Product length mm | 59.690 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.860 | |
| Product width mm | 21.844 | |
| Reusable socket hex IN | 0.930 | |
| Reusable socket hex MM | 23.810 | |
| Series | 1A/Z SERIES | 1A/Z Series |
| Thread sealant | NO | No |
| Thread size 1 | 11/16-16 UN | 11/16-16 UN |
