Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.040 | |
| A dimension MM | 51.816 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S10AK6 | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.870 | |
| End connection hex size MM | 22.000 | |
| End size 1 | -10 | -10 |
| End type 1 | FEMALE GLOBESEAL 24/60 SWIVEL | Female globeseal 24/60 swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.040 | |
| Hose cut off factor MM | 26.416 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.260 | |
| Inside diameter MM | 6.604 | |
| Product height in | 0.860 | |
| Product height mm | 21.844 | |
| Product length in | 2.190 | |
| Product length mm | 55.626 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.860 | |
| Product width mm | 21.844 | |
| Series | 1W | 1W |
| Thread sealant | NO | No |
| Thread size 1 | M18X1.5 | M18x1.5 |
