Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.071 | |
| A dimension MM | 52.600 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.940 | |
| End connection hex size MM | 23.876 | |
| End connection torque | 55-70 LB-FT(75-95 NM) | 55-70 lb-ft(75-95 Nm) |
| End size 1 | -10 | -10 |
| End type 1 | 24 DEG. TUBE PORT HEAVY DUTY | 24 deg. tube port heavy duty |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hex size 1 IN | 0.940 | |
| Hex size 1 MM | 23.876 | |
| Hex size 2 MM | 24.000 | |
| Hose cut off factor IN | 0.996 | |
| Hose cut off factor MM | 25.300 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.268 | |
| Inside diameter MM | 6.800 | |
| Product height in | 0.940 | |
| Product height mm | 23.876 | |
| Product length in | 2.070 | |
| Product length mm | 52.578 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.940 | |
| Product width mm | 23.876 | |
| Series | 1S | 1S |
| Thread size 1 | M22X1.5 | M22x1.5 |
