Aeroquip by Danfoss
1S10KSA10
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1S10KSA10
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | .63 in | |
| Drop dimension | .86 | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | DURA-KOTE | |
| Hose cut-off factor | 2.23 in | |
| Hose dash size | -10 | |
| Item type | Nipple Assembly | |
| Packaged Weight | 1.27 lb | |
| Product Height | .86 in | |
| Product Length/Depth | 3.39 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 3.936 in³ | |
| Product Weight | .27 lb | |
| Product Width | 1.35 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | 1S Series |