Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.240 | |
| A dimension MM | 56.896 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S10LM5BA | |
| Compatible hose ID IN | 0.310 | |
| Compatible hose ID MM | 7.900 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -10 | -10 |
| End type 1 | STANDPIPE MILLIMETRIQUE | Standpipe Millimetrique |
| Finish plating | NONE | None |
| Hose cut off factor IN | 1.300 | |
| Hose cut off factor MM | 33.020 | |
| Hose size | -5 | -5 |
| Inside diameter IN | 0.200 | |
| Inside diameter MM | 5.080 | |
| Product height in | 0.620 | |
| Product height mm | 15.748 | |
| Product length in | 2.240 | |
| Product length mm | 56.896 | |
| Product material | 1.4571 STAINLESS STEEL | 1.4571 Stainless steel |
| Product width in | 0.620 | |
| Product width mm | 15.748 | |
| Series | 1W | 1W |
| Thread sealant | NO | No |