Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.390 | |
| A dimension MM | 60.706 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S10LMB4 | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.500 | |
| Drop dimension MM | 38.10 | |
| End size 1 | -10 | -10 |
| End Type 1 | STANDPIPE MILLIMETRIQUE | Standpipe Millimetrique |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.470 | |
| Hose cut off factor MM | 37.338 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.170 | |
| Inside diameter MM | 4.318 | |
| Product height in | 1.500 | |
| Product height mm | 38.100 | |
| Product length in | 2.390 | |
| Product length mm | 60.706 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.551 | |
| Product width mm | 13.995 | |
| Series | 1A/Z SERIES | 1A/Z Series |
| Thread sealant | NO | No |