Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.070 | |
| A dimension MM | 77.900 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S10MCB10 | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Compatible hoses | 2781 | 2781 |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.000 | |
| Drop dimension MM | 60.0 | |
| End size 1 | -10 | -10 |
| End Type 1 | MALE STC CONNECTOR | Male STC connector |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 1.910 | |
| Hose cut off factor MM | 48.500 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.453 | |
| Inside diameter MM | 11.500 | |
| Product height in | 2.380 | |
| Product height mm | 60.452 | |
| Product length in | 3.070 | |
| Product length mm | 77.978 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.910 | |
| Product width mm | 23.114 | |
| Seal material | HYDROGENATED NITRILE (HNBR) | Hydrogenated Nitrile (HNBR) |
| Series | 1S | 1S |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146133014 |
![Hose Fittings 1SXXMCBXX [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213582%2FID432874810726-0101_preview.jpg&w=1920&q=75)