Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.450 | |
| A dimension MM | 62.200 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size MM | 30.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S10MR12 | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End connection torque | 43-48 LB-FT(59-64 NM) | 43-48 lb-ft(59-64 Nm) |
| End size 1 | -10 | -10 |
| End Type 1 | MALE ORFS | Male ORFS |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.260 | |
| Hose cut off factor MM | 32.000 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.614 | |
| Inside diameter MM | 15.600 | |
| Product height in | 1.181 | |
| Product height mm | 29.997 | |
| Product length in | 2.450 | |
| Product length mm | 62.230 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.181 | |
| Product width mm | 29.997 | |
| Series | 1S | 1S |
| Thread size 1 | 1-14 UNS | 1-14 UNS |