Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.137 | |
| A dimension MM | 54.300 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S12BF10 | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| End connection torque | 103-118 LB-FT(140-160 NM) | 103-118 lb-ft(140-160 Nm) |
| End size 1 | -12 | -12 |
| End type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 0.980 | |
| Hose cut off factor MM | 24.900 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.503 | |
| Inside diameter MM | 12.800 | |
| Product height in | 1.453 | |
| Product height mm | 36.901 | |
| Product length in | 2.138 | |
| Product length mm | 54.300 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.260 | |
| Product width mm | 31.999 | |
| Series | 1S | 1S |
| Thread size 1 | G 3/4 | G 3/4 |