Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.660 | |
| A dimension MM | 92.964 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S12BFB10 | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.389 | |
| Drop dimension MM | 60.68 | |
| End connection hex size IN | 1.250 | |
| End connection hex size MM | 32.000 | |
| End size 1 | -12 | -12 |
| End type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.500 | |
| Hose cut off factor MM | 63.500 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.505 | |
| Inside diameter MM | 12.827 | |
| Product length in | 3.660 | |
| Product length mm | 92.964 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.250 | |
| Product width mm | 31.750 | |
| Series | 1A/Z SERIES | 1A/Z Series |
| Thread sealant | NO | No |
| Thread size 1 | G 3/4-14 | G 3/4-14 |
![Hose Fittings 1S12BFB8 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213563%2FID432874748705-0101_preview.jpg&w=1920&q=75)