Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.960 | |
| A dimension MM | 75.184 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S12BJA6.025 | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.964 | |
| Drop dimension MM | 24.49 | |
| End size 1 | -12 | -12 |
| End Type 1 | BANJO DIN 7642 FORM B, L.D. | Banjo DIN 7642 Form B, L.D. |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.000 | |
| Hose cut off factor MM | 50.800 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.263 | |
| Inside diameter MM | 6.680 | |
| Product height in | 0.964 | |
| Product height mm | 24.486 | |
| Product length in | 2.960 | |
| Product length mm | 75.184 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.250 | |
| Product width mm | 31.750 | |
| Series | 1A/Z SERIES | 1A/Z Series |
| Thread sealant | NO | No |