Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.461 | |
| A dimension MM | 63.100 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size MM | 32.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S12BP12 | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Compatible hoses | 2781 | 2781 |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.260 | |
| End connection hex size MM | 32.004 | |
| End connection torque | 103-118 LB-FT(140-160 NM) | 103-118 lb-ft(140-160 Nm) |
| End size 1 | -12 | -12 |
| End Type 1 | MALE BSPP 60 DEGREE CONE | Male BSPP 60 degree cone |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.189 | |
| Hose cut off factor MM | 30.200 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.614 | |
| Inside diameter MM | 15.600 | |
| Product height in | 1.260 | |
| Product height mm | 32.004 | |
| Product length in | 2.480 | |
| Product length mm | 62.992 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.260 | |
| Product width mm | 32.004 | |
| Series | 1S | 1S |
| Thread size 1 | G 3/4 | G 3/4 |
