Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.430 | |
| A dimension MM | 87.100 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Compatible hoses | 2781 | 2781 |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.780 | |
| Drop dimension MM | 19.80 | |
| End connection hex size IN | 1.260 | |
| End connection hex size MM | 32.004 | |
| End connection torque | 79-87 LB-FT(108-119 NM) | 79-87 lb-ft(108-119 Nm) |
| End size 1 | -12 | -12 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hex size 1 IN | 1.260 | |
| Hex size 1 MM | 32.004 | |
| Hose cut off factor IN | 2.240 | |
| Hose cut off factor MM | 56.900 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.580 | |
| Inside diameter MM | 14.800 | |
| Product height in | 0.780 | |
| Product height mm | 19.812 | |
| Product length in | 3.430 | |
| Product length mm | 87.122 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.260 | |
| Product width mm | 32.004 | |
| Series | 1S | 1S |
| Thread size 1 | 1 1/16-12 UN | 1 1/16-12 UN |
