Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.012 | |
| A dimension MM | 101.900 | |
| Angle shape | 22.5 DEGREE | 22.5 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S12FLD12 | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.437 | |
| Drop dimension MM | 11.10 | |
| End connection torque | 50-60 LB-FT(68-78 NM) | 50-60 lb-ft(68-78 Nm) |
| End size 1 | -12 | -12 |
| End Type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Hose cut off factor IN | 2.823 | |
| Hose cut off factor MM | 71.700 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.547 | |
| Inside diameter MM | 13.900 | |
| Series | 1S | 1S |