Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.217 | |
| A dimension MM | 81.700 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size MM | 36.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S12FR16 | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size MM | 36.000 | |
| End size 1 | -12 | -12 |
| End type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Hose cut off factor IN | 1.860 | |
| Hose cut off factor MM | 47.300 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.547 | |
| Inside diameter MM | 13.900 | |
| Series | 1S | 1S |
