Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.378 | |
| A dimension MM | 60.400 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S12LM6 | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.652 | |
| Compatible hoses | 2781 | 2781 |
| Construction Style | CRIMP | Crimp |
| End size 1 | -12 | -12 |
| End Type 1 | STANDPIPE METRIC | Standpipe Metric |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.381 | |
| Hose cut off factor MM | 35.100 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.598 | |
| Inside diameter MM | 15.200 | |
| Product height in | 0.710 | |
| Product height mm | 18.034 | |
| Product length in | 2.380 | |
| Product length mm | 60.452 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.710 | |
| Product width mm | 18.034 | |
| Series | 1S | 1S |