Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.025 | |
| A dimension MM | 76.830 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.410 | |
| Backup hex size MM | 36.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S12MP16 | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.410 | |
| End size 1 | -12 | -12 |
| End Type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.671 | |
| Hose cut off factor MM | 42.443 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.811 | |
| Inside diameter MM | 20.599 | |
| Product height in | 1.417 | |
| Product height mm | 35.992 | |
| Product length in | 3.025 | |
| Product length mm | 76.830 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.417 | |
| Product width mm | 35.992 | |
| Series | 1A/Z SERIES | 1A/Z Series |
| Thread sealant | YES | Yes |
| Thread size 1 | 3/4-14 NPTF | 3/4-14 NPTF |
