Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.854 | |
| A dimension MM | 47.100 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.870 | |
| Backup hex size MM | 22.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S13MG5 | |
| Compatible hose ID IN | 0.310 | |
| Compatible hose ID MM | 7.900 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.870 | |
| End Type 1 | STANDPIPE GAZ | Standpipe GAZ |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 0.913 | |
| Hose cut off factor MM | 23.190 | |
| Hose size | -5 | -5 |
| Inside diameter IN | 0.208 | |
| Inside diameter MM | 5.283 | |
| Product height in | 0.866 | |
| Product height mm | 21.996 | |
| Product length in | 1.854 | |
| Product length mm | 47.092 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.866 | |
| Product width mm | 21.996 | |
| Series | 1A/Z SERIES | 1A/Z Series |
| Thread sealant | NO | No |
| Thread size 1 | M20X1.5 | M20x1.5 |