Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.205 | |
| A dimension MM | 56.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S16DK10 | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 16.002 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.063 | |
| End connection hex size MM | 27.000 | |
| End size 1 | -16 | -16 |
| End Type 1 | 24 DEG. TUBE PORT LIGHT DUTY | 24 deg. tube port light duty |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.047 | |
| Hose cut off factor MM | 26.600 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.500 | |
| Inside diameter MM | 12.800 | |
| Product height in | 1.060 | |
| Product height mm | 26.924 | |
| Product length in | 2.200 | |
| Product length mm | 55.880 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.060 | |
| Product width mm | 26.924 | |
| Series | 1S | 1S |
| Thread size 1 | M26X1.5 | M26x1.5 |