Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.400 | |
| A dimension MM | 86.360 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S16DLB10C | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.830 | |
| Drop dimension MM | 46.5 | |
| End connection hex size IN | 1.250 | |
| End connection hex size MM | 32.000 | |
| End connection torque | 52-66 LB-FT(70-90 NM) | 52-66 lb-ft(70-90 Nm) |
| End size 1 | -16 | -16 |
| End Type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 2.240 | |
| Hose cut off factor MM | 56.896 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.500 | |
| Inside diameter MM | 12.700 | |
| Product height in | 1.830 | |
| Product height mm | 46.482 | |
| Product length in | 3.400 | |
| Product length mm | 86.360 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product width in | 1.250 | |
| Product width mm | 31.750 | |
| Seal material | NITRILE (NBR) | Nitrile (NBR) |
| Series | 1A/Z SERIES | 1A/Z Series |
| Thread sealant | NO | No |
| Thread size 1 | M26X1.5 | M26x1.5 |
