Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.440 | |
| A dimension MM | 88.200 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S16DLB8 | |
| Compatible hose ID IN | 0.500 | |
| Compatible hoses | 2781 | 2781 |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2 | |
| Drop dimension MM | 58 | |
| End connection hex size IN | 1.260 | |
| End connection hex size MM | 32.000 | |
| End size 1 | -16 | -16 |
| End Type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 2.281 | |
| Hose cut off factor MM | 58.500 | |
| Inside diameter IN | 0.374 | |
| Inside diameter MM | 9.600 | |
| Product height in | 2.280 | |
| Product height mm | 57.912 | |
| Product length in | 3.470 | |
| Product length mm | 88.138 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.260 | |
| Product width mm | 32.004 | |
| Seal material | NITRILE (NBR) | Nitrile (NBR) |
| Series | 1S | 1S |
| Thread size 1 | M26X1.5 | M26x1.5 |
