Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.430 | |
| A dimension MM | 87.122 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S16DSA10AH | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.970 | |
| Drop dimension MM | 24.64 | |
| End connection hex size IN | 1.406 | |
| End connection hex size MM | 36.000 | |
| End size 1 | -16 | -16 |
| End type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| Finish plating | ZINC NICKEL | Zinc nickel |
| Hose cut off factor IN | 2.270 | |
| Hose cut off factor MM | 57.658 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.470 | |
| Inside diameter MM | 11.938 | |
| Product height in | 0.970 | |
| Product height mm | 24.638 | |
| Product length in | 3.430 | |
| Product length mm | 87.122 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.417 | |
| Product width mm | 35.992 | |
| Seal material | NITRILE (NBR) | Nitrile (NBR) |
| Series | 1A/Z SERIES | 1A/Z Series |
| Thread sealant | NO | No |
| Thread size 1 | M30X2 | M30x2 |