Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.230 | |
| A dimension MM | 82.042 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S16DSB10AH | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.050 | |
| Drop dimension MM | 52.07 | |
| End connection hex size IN | 1.406 | |
| End connection hex size MM | 36.000 | |
| End size 1 | -16 | -16 |
| End Type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| Finish plating | ZINC NICKEL | Zinc nickel |
| Hose cut off factor IN | 2.070 | |
| Hose cut off factor MM | 52.578 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.500 | |
| Inside diameter MM | 12.700 | |
| Product height in | 2.050 | |
| Product height mm | 52.070 | |
| Product length in | 3.230 | |
| Product length mm | 82.042 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.417 | |
| Product width mm | 35.992 | |
| Seal material | NITRILE (NBR) | Nitrile (NBR) |
| Series | 1A/Z SERIES | 1A/Z Series |
| Thread sealant | NO | No |
| Thread size 1 | M30X2 | M30x2 |
![Hose Fittings 1S16DSB12 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213564%2FID432874770712-0101_preview.jpg&w=1920&q=75)