Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.460 | |
| A dimension MM | 87.800 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Backup hex size IN | 1.410 | |
| Backup hex size MM | 35.814 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S16DSB12 | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.050 | |
| Compatible hoses | 2781 | 2781 |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.000 | |
| Drop dimension MM | 58.0 | |
| End connection hex size IN | 1.417 | |
| End connection hex size MM | 36.000 | |
| End size 1 | -16 | -16 |
| End Type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.270 | |
| Hose cut off factor MM | 57.600 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.610 | |
| Inside diameter MM | 15.500 | |
| Product height in | 2.850 | |
| Product height mm | 72.390 | |
| Product length in | 4.280 | |
| Product length mm | 108.712 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.410 | |
| Product width mm | 35.814 | |
| Seal material | NITRILE (NBR) | Nitrile (NBR) |
| Series | 1S | 1S |
| Thread size 1 | M30X2 | M30x2 |