Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.494 | |
| A dimension MM | 88.748 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S16FH16C | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End connection torque | 96-111 LB-FT(110-150 NM) | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -16 | -16 |
| End Type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 2.140 | |
| Hose cut off factor MM | 54.356 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.811 | |
| Inside diameter MM | 20.599 | |
| Product height in | 1.876 | |
| Product height mm | 47.650 | |
| Product length in | 3.494 | |
| Product length mm | 88.748 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product width in | 1.876 | |
| Series | 1A/Z SERIES | 1A/Z Series |
| Thread sealant | NO | No |