Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.661 | |
| A dimension MM | 118.400 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S16FLB20.120XP | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.374 | |
| Drop dimension MM | 60.30 | |
| End connection torque | 50-60 LB-FT(68-78 NM) | 50-60 lb-ft(68-78 Nm) |
| End size 1 | -16 | -16 |
| End type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.929 | |
| Hose cut off factor MM | 74.397 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 0.783 | |
| Inside diameter MM | 19.888 | |
| Product height in | 2.374 | |
| Product height mm | 60.300 | |
| Product length in | 4.661 | |
| Product length mm | 118.389 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.750 | |
| Product width mm | 44.450 | |
| Series | 1A/Z SERIES | 1A/Z Series |
| Thread sealant | NO | No |
