Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.830 | |
| A dimension MM | 97.282 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S16KFB16 | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 4.720 | |
| Drop dimension MM | 119.89 | |
| End connection hex size IN | 1.620 | |
| End connection hex size MM | 41.000 | |
| End size 1 | -16 | -16 |
| End Type 1 | FEMALE KOMATSU SWIVEL | Female Komatsu Swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.484 | |
| Hose cut off factor MM | 63.094 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.814 | |
| Inside diameter MM | 20.676 | |
| Product height in | 5.476 | |
| Product height mm | 139.100 | |
| Product length in | 3.830 | |
| Product length mm | 97.282 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.614 | |
| Product width mm | 40.996 | |
| Series | 1A/Z SERIES | 1A/Z Series |
| Thread sealant | NO | No |
| Thread size 1 | M33X1.5 | M33x1.5 |