Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.360 | |
| A dimension MM | 136.100 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S16MCA16 | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Compatible hoses | 2781 | 2781 |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.000 | |
| Drop dimension MM | 53.00 | |
| End size 1 | -16 | -16 |
| End type 1 | MALE STC CONNECTOR | Male STC connector |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 4.000 | |
| Hose cut off factor MM | 101.600 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.780 | |
| Inside diameter MM | 19.900 | |
| Product height in | 2.070 | |
| Product height mm | 52.578 | |
| Product length in | 5.360 | |
| Product length mm | 136.144 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.303 | |
| Product width mm | 33.096 | |
| Seal material | HYDROGENATED NITRILE (HNBR) | Hydrogenated Nitrile (HNBR) |
| Series | 1S | 1S |