
Aeroquip by Danfoss
1S20ADA12
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1S20ADA12
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | .75 in |
| Compatible hoses | 2781 |
| Construction style | Crimp |
| Drop dimension | .89 |
| End gender 1 | Female |
| End type 1 | Globeseal |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
| Finish/plating | DURA-KOTE |
| Hex Size 2 | 1.41 in |
| Hose cut-off factor | 2.43 in |
| Hose dash size | -12 |
| Inside diameter | .61 in |
| Item type | Nipple Assembly |
| Product Height | 2.26 in |
| Product Length/Depth | 4.44 in |
| Product material | Carbon Steel |
| Product Type | Crimp Hose Fittings |
| Product Volume | 14.149 in³ |
| Product Weight | .44 lb |
| Product Width | 1.41 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | M30X1.5 |
| Trade Name | 1S Series |